IESNA:LM-63-2002
[TEST]P1559488
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S290D850-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 827
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
842.8 835.8 831.7 823.5 815.8 806.9 792.1 773.7 759.8 743.9
717.3 684.4 658.9 629.5 581.2 524.8 484.6 445.2 387.6 333.8
302.2 272.1 232.2 196.3 174.3 153.8 126 102.2 86.4 72.5
54.1 36.7 27 18.5 7.7 1.9 0
842.8 841.5 839 824.9 808.3 782.7 739.6 696.2 668.4 641.9
602.1 562.3 535.3 507.7 464 417.1 384.7 353.9 308.9 267
241.7 217.9 185.2 156.3 138.2 121.5 98.5 78.4 65 53.3
37.5 23.9 17.2 11.6 4.9 1.2 0
842.8 847.2 846.3 826.3 800.7 758.6 687 618.7 577 539.9
486.9 440.3 411.7 385.8 346.9 309.4 284.7 262.5 230.1 200.1
181.2 163.8 138.2 116.3 102.2 89.3 71.1 54.5 43.5 34.1
21 11.1 7.3 4.6 2.1 0.6 0
842.8 846 837 787.9 743.5 691.9 611.4 540.4 498.3 460.6
408 363.6 336.3 312.1 276.9 244.4 223.7 205.4 178.9 154.6
138.9 125.3 104.9 87.7 76.7 66.5 51.5 37.4 29.3 22.5
13.2 6.6 4.2 2.6 1.4 0.4 0
842.8 842.6 822.2 736.3 669.7 611.1 528.2 461.8 423.9 388.9
341.3 301.9 276.9 254.4 222.6 193.6 175.6 159.7 136.9 116.1
102.6 92.2 76.2 62.9 54.9 46.8 34.5 22.5 17.5 13.4
8.3 4.9 3.3 2.3 1.4 0.4 0
842.8 840.8 805.6 693.1 615.4 552.6 470.7 407.4 371.7 338.8
294.8 258.5 235.1 213.9 184.7 158.3 142.2 127.9 108.4 91
79.8 71.6 58.8 47.7 40.5 33.5 23.6 14.2 10.9 8.5
5.7 4 2.9 2.1 1.4 0.5 0
842.8 840.6 787.1 658.3 580.7 516.5 438.9 377.1 341.9 310.4
268.4 233.2 211.1 190.8 163 138.6 123.6 109.9 93.6 79.3
70.3 63.5 52.8 42.3 33.6 26.4 18.7 12.4 9.7 7.7
5.5 3.8 2.9 2.1 1.4 0.6 0
842.8 840.7 771.7 628.7 550.9 486.1 412.1 351.3 316.8 286.6
246.4 212 190.8 171 144.6 121.9 107.8 95.2 81.5 69.8
62.6 56.8 47.5 37 27.6 20.7 14.6 10.8 8.5 7
5.2 3.6 2.8 2.1 1.4 0.7 0
842.8 841.3 765.2 614.3 535.9 473.2 400.1 339.3 305.9 276.9
237.6 202.6 181.5 161.6 136 114.2 100.7 90.2 77.4 66.5
60 54 44.5 32.3 23.9 18.7 13.4 10 7.9 6.6
4.8 3.4 2.6 1.9 1.2 0.6 0
842.8 842 758.8 600 520.8 460.2 388.1 327.4 294.9 267.1
228.8 193.2 172.3 152.2 127.4 106.4 93.6 85.1 73.4 63.2
57.4 51.3 41.5 27.6 20.3 16.8 12.1 9.2 7.2 6.1
4.3 3.2 2.4 1.6 1 0.4 0
842.8 841.3 765.2 614.3 535.9 473.2 400.1 339.3 305.9 276.9
237.6 202.6 181.5 161.6 136 114.2 100.7 90.2 77.4 66.5
60 54 44.5 32.3 23.9 18.7 13.4 10 7.9 6.6
4.8 3.4 2.6 1.9 1.2 0.6 0
842.8 840.7 771.7 628.7 550.9 486.1 412.1 351.3 316.8 286.6
246.4 212 190.8 171 144.6 121.9 107.8 95.2 81.5 69.8
62.6 56.8 47.5 37 27.6 20.7 14.6 10.8 8.5 7
5.2 3.6 2.8 2.1 1.4 0.7 0
842.8 840.6 787.1 658.3 580.7 516.5 438.9 377.1 341.9 310.4
268.4 233.2 211.1 190.8 163 138.6 123.6 109.9 93.6 79.3
70.3 63.5 52.8 42.3 33.6 26.4 18.7 12.4 9.7 7.7
5.5 3.8 2.9 2.1 1.4 0.6 0
842.8 840.8 805.6 693.1 615.4 552.6 470.7 407.4 371.7 338.8
294.8 258.5 235.1 213.9 184.7 158.3 142.2 127.9 108.4 91
79.8 71.6 58.8 47.7 40.5 33.5 23.6 14.2 10.9 8.5
5.7 4 2.9 2.1 1.4 0.5 0
842.8 842.6 822.2 736.3 669.7 611.1 528.2 461.8 423.9 388.9
341.3 301.9 276.9 254.4 222.6 193.6 175.6 159.7 136.9 116.1
102.6 92.2 76.2 62.9 54.9 46.8 34.5 22.5 17.5 13.4
8.3 4.9 3.3 2.3 1.4 0.4 0
842.8 846 837 787.9 743.5 691.9 611.4 540.4 498.3 460.6
408 363.6 336.3 312.1 276.9 244.4 223.7 205.4 178.9 154.6
138.9 125.3 104.9 87.7 76.7 66.5 51.5 37.4 29.3 22.5
13.2 6.6 4.2 2.6 1.4 0.4 0
842.8 847.2 846.3 826.3 800.7 758.6 687 618.7 577 539.9
486.9 440.3 411.7 385.8 346.9 309.4 284.7 262.5 230.1 200.1
181.2 163.8 138.2 116.3 102.2 89.3 71.1 54.5 43.5 34.1
21 11.1 7.3 4.6 2.1 0.6 0
842.8 841.5 839 824.9 808.3 782.7 739.6 696.2 668.4 641.9
602.1 562.3 535.3 507.7 464 417.1 384.7 353.9 308.9 267
241.7 217.9 185.2 156.3 138.2 121.5 98.5 78.4 65 53.3
37.5 23.9 17.2 11.6 4.9 1.2 0
842.8 835.8 831.7 823.5 815.8 806.9 792.1 773.7 759.8 743.9
717.3 684.4 658.9 629.5 581.2 524.8 484.6 445.2 387.6 333.8
302.2 272.1 232.2 196.3 174.3 153.8 126 102.2 86.4 72.5
54.1 36.7 27 18.5 7.7 1.9 0
842.8 841.5 839 824.9 808.3 782.7 739.6 696.2 668.4 641.9
602.1 562.3 535.3 507.7 464 417.1 384.7 353.9 308.9 267
241.7 217.9 185.2 156.3 138.2 121.5 98.5 78.4 65 53.3
37.5 23.9 17.2 11.6 4.9 1.2 0
842.8 847.2 846.3 826.3 800.7 758.6 687 618.7 577 539.9
486.9 440.3 411.7 385.8 346.9 309.4 284.7 262.5 230.1 200.1
181.2 163.8 138.2 116.3 102.2 89.3 71.1 54.5 43.5 34.1
21 11.1 7.3 4.6 2.1 0.6 0
842.8 846 837 787.9 743.5 691.9 611.4 540.4 498.3 460.6
408 363.6 336.3 312.1 276.9 244.4 223.7 205.4 178.9 154.6
138.9 125.3 104.9 87.7 76.7 66.5 51.5 37.4 29.3 22.5
13.2 6.6 4.2 2.6 1.4 0.4 0
842.8 842.6 822.2 736.3 669.7 611.1 528.2 461.8 423.9 388.9
341.3 301.9 276.9 254.4 222.6 193.6 175.6 159.7 136.9 116.1
102.6 92.2 76.2 62.9 54.9 46.8 34.5 22.5 17.5 13.4
8.3 4.9 3.3 2.3 1.4 0.4 0
842.8 840.8 805.6 693.1 615.4 552.6 470.7 407.4 371.7 338.8
294.8 258.5 235.1 213.9 184.7 158.3 142.2 127.9 108.4 91
79.8 71.6 58.8 47.7 40.5 33.5 23.6 14.2 10.9 8.5
5.7 4 2.9 2.1 1.4 0.5 0
842.8 840.6 787.1 658.3 580.7 516.5 438.9 377.1 341.9 310.4
268.4 233.2 211.1 190.8 163 138.6 123.6 109.9 93.6 79.3
70.3 63.5 52.8 42.3 33.6 26.4 18.7 12.4 9.7 7.7
5.5 3.8 2.9 2.1 1.4 0.6 0
842.8 840.7 771.7 628.7 550.9 486.1 412.1 351.3 316.8 286.6
246.4 212 190.8 171 144.6 121.9 107.8 95.2 81.5 69.8
62.6 56.8 47.5 37 27.6 20.7 14.6 10.8 8.5 7
5.2 3.6 2.8 2.1 1.4 0.7 0
842.8 841.3 765.2 614.3 535.9 473.2 400.1 339.3 305.9 276.9
237.6 202.6 181.5 161.6 136 114.2 100.7 90.2 77.4 66.5
60 54 44.5 32.3 23.9 18.7 13.4 10 7.9 6.6
4.8 3.4 2.6 1.9 1.2 0.6 0
842.8 842 758.8 600 520.8 460.2 388.1 327.4 294.9 267.1
228.8 193.2 172.3 152.2 127.4 106.4 93.6 85.1 73.4 63.2
57.4 51.3 41.5 27.6 20.3 16.8 12.1 9.2 7.2 6.1
4.3 3.2 2.4 1.6 1 0.4 0
842.8 841.3 765.2 614.3 535.9 473.2 400.1 339.3 305.9 276.9
237.6 202.6 181.5 161.6 136 114.2 100.7 90.2 77.4 66.5
60 54 44.5 32.3 23.9 18.7 13.4 10 7.9 6.6
4.8 3.4 2.6 1.9 1.2 0.6 0
842.8 840.7 771.7 628.7 550.9 486.1 412.1 351.3 316.8 286.6
246.4 212 190.8 171 144.6 121.9 107.8 95.2 81.5 69.8
62.6 56.8 47.5 37 27.6 20.7 14.6 10.8 8.5 7
5.2 3.6 2.8 2.1 1.4 0.7 0
842.8 840.6 787.1 658.3 580.7 516.5 438.9 377.1 341.9 310.4
268.4 233.2 211.1 190.8 163 138.6 123.6 109.9 93.6 79.3
70.3 63.5 52.8 42.3 33.6 26.4 18.7 12.4 9.7 7.7
5.5 3.8 2.9 2.1 1.4 0.6 0
842.8 840.8 805.6 693.1 615.4 552.6 470.7 407.4 371.7 338.8
294.8 258.5 235.1 213.9 184.7 158.3 142.2 127.9 108.4 91
79.8 71.6 58.8 47.7 40.5 33.5 23.6 14.2 10.9 8.5
5.7 4 2.9 2.1 1.4 0.5 0
842.8 842.6 822.2 736.3 669.7 611.1 528.2 461.8 423.9 388.9
341.3 301.9 276.9 254.4 222.6 193.6 175.6 159.7 136.9 116.1
102.6 92.2 76.2 62.9 54.9 46.8 34.5 22.5 17.5 13.4
8.3 4.9 3.3 2.3 1.4 0.4 0
842.8 846 837 787.9 743.5 691.9 611.4 540.4 498.3 460.6
408 363.6 336.3 312.1 276.9 244.4 223.7 205.4 178.9 154.6
138.9 125.3 104.9 87.7 76.7 66.5 51.5 37.4 29.3 22.5
13.2 6.6 4.2 2.6 1.4 0.4 0
842.8 847.2 846.3 826.3 800.7 758.6 687 618.7 577 539.9
486.9 440.3 411.7 385.8 346.9 309.4 284.7 262.5 230.1 200.1
181.2 163.8 138.2 116.3 102.2 89.3 71.1 54.5 43.5 34.1
21 11.1 7.3 4.6 2.1 0.6 0
842.8 841.5 839 824.9 808.3 782.7 739.6 696.2 668.4 641.9
602.1 562.3 535.3 507.7 464 417.1 384.7 353.9 308.9 267
241.7 217.9 185.2 156.3 138.2 121.5 98.5 78.4 65 53.3
37.5 23.9 17.2 11.6 4.9 1.2 0
842.8 835.8 831.7 823.5 815.8 806.9 792.1 773.7 759.8 743.9
717.3 684.4 658.9 629.5 581.2 524.8 484.6 445.2 387.6 333.8
302.2 272.1 232.2 196.3 174.3 153.8 126 102.2 86.4 72.5
54.1 36.7 27 18.5 7.7 1.9 0
